It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

NEMP40/6 Magnetic Drive Centrifugal Pump

NEMP40/6
Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rate 50Hz: up to 40 Litres/min (10.6 gallons/min) Open Flow
Maximum 5.6m (18.4') head
Flow rate 60Hz: up to 43 Litres/min (11.4 gallons/min) Open Flow
Maximum 6.5m (21.3') head

Model No.: NEMP40/6

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to the pumped fluid
  • IPX5 standard motor housing. IP55 version available.
  • Deep groove ball bearings

 

Applications:

For applications requiring safe, leak-free, continuous flow of aggressive chemicals, acids, alkalis, sterile and chilled fluids.
Specifications

Specifications

 
 
Specifications
426974
456963
456965
456997
Voltage
100-110 (VAC)
110 (VAC)
230 (VAC)
100-110 (VAC)
Frequency
50/60 (Hz)
60 (Hz)
50 (Hz)
50/60 (Hz)
Port Type
3/8" (9.5mm) NPT
5/8" (15mm) hose stub
5/8" (15mm) hose stub
21mm hose barb
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Brochures