It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

NEMP25/5 Magnetic Drive Centrifugal Pump

NEMP25/5
Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rate up to 32 Litres/min (8.5 gallons/min) Open Flow
Maximum 5.3m (17.4') head

Model No.: NEMP25/5

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to the pumped fluid
  • IPX5 standard motor housing
  • Deep groove ball bearings

Applications:

For applications requiring safe, leak-free, continuous flow of aggressive chemicals, acids, alkalis, sterile and chilled fluids.
Specifications

Specifications

Specifications
456950
456952
Voltage
110 (VAC)
230 (VAC)
Frequency
60 (Hz)
50 (Hz)
Port Type
5/8" (15mm) hose stub
5/8" (15mm) hose stub
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents