It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

59510-0012 - Plastic Sealless Centrifugal Pump

59510-0012
Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 59510-0012

  • Constructed of Non-corroding materials
  • Handles aggressive liquids
  • High efficiency, low power consumption
  • Maintenance Free
  • Quiet
  • Continuous Rated
  • Ignition Protected

Flow rate: Nominal 12.5 Litres/min (2.7 gallons/min) at 0.12bar (1.68psi)
Pumps water at 100ºC

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents