It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

HPR Series Magnetic Drive Regenerative Pump

HPR Series
Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rate: 5.5 Litres/min (1.2 gallons/min) Open Flow


Model No.: HPR Series

  • Manufactured from food grade thermoplastics
  • Magnetic coupling provides an energy efficient thermal shield, minimizing heat transer to the pumped fluid
  • Temperature stability and product purity ensured
  • Leak-free continuous operation
  • Low condensation
  • Nitrile 'O' rings standard. Other materials available
  • Zero maintenance
  • PPS pump head
  • Long life

Applications:

Continuous recirculation of carbonated water, aggressive chemicals, chilled water, pure or precious liquids in high pressure systems
Specifications

Specifications

Specifications
HPR 6/8
HPR 6/11
HPR10/15 & GPR10/15
Voltage
230 or 110 (VAC)
230 or 110 (VAC)
230 or 110 (VAC)
Frequency
50/60 (Hz)
50/60 (Hz)
50/60 (Hz)
Port Type
1/2" (12.7mm) OD Hose Stub 15mm OD or 3/8" (16mm) ID
1/2" (12.7mm) OD Hose Stub 15mm OD
1/2" (12.7mm) standard or 15mm optional
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Brochures