GCEA, GCA Stainless steel threaded centrifugal pumps

Overview Specifications Documentation & Tools ;
Overview

Overview

Product Features

Not applicable

Wide range of pumps for domestic and industrial applications.
Single-impeller (GCEA) and dual-impeller (GCA) models available.
Available on request “V” version with FPM seals for temperature up to 110°C and “N” version completely made of AISI 316 stainless steel.

Specifications

Specifications

General Specification
GCEA, GCA Stainless steel threaded centrifugal pumps
Delivery
up to 31 m³/h
Head
up to 62 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 3 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 110 °C
Documentation & Tools

Documentation & Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.