It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

CD Series Godwin CD80D

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Dri--Prime® automatic self-priming system
  • Simple maintenance limited to checking fluid levels and filters
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​

Portable, Medium Head, Solids-Handling for Construction Sites and General Dewatering

The Godwin Dri-Prime® CD80D pump offers flow rates to 245 US GPM​ (55 m³/hr) and has the capability of handling solids up to 1.6 in (40 mm) in diameter.

The CD80D is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.

Indefinite dry-running is possible with the exclusive Godwin liquid bath mechanical seal design. Solids handling, dry running and portability make the CD80D the perfect choice for dewatering.

Available Options

  • Diesel engine and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating overnight running fuel tanks
  • Sound attenuated enclosure​

Specifications

Specifications

Diesel Standard
Model 17
Model 13
Connection: Suction (in) Diesel
3" FNPT
Connection: Discharge Ø (in) Diesel
3" FNPT
Max. Solids Handling (in) Diesel
1.6"
Rating [hp]
20 hp
Standard Mount Diesel
Trailer
Skid
Connection: Suction [mm] (in) Diesel
[80] (3)
Connection: Discharge Ø [mm] (in) Diesel
[80] (3)
Max. solids handling [mm] (in) Diesel
[40] (1.6)
Critical / Quiet Enclosure
Model 17
Model 13
Noise Level @ 30' (dBA)
67
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
54
Electric Standard 60 Hz
Model 17
Model 13
Rating [hp] Electric 60 Hz
15
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
18
Standard Mount Electric 60 Hz
Skid
Electric Standard 50 Hz
Model 17
Model 13
Rating [kW] Electric 50 Hz
15
Rated Current [A] Electric 50 Hz
30
Standard Mount Electric 50 Hz
Skid
Voltage [V/phase] Electric 50 Hz
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Stream Diversions
Job Site Application Stream Diversions
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Barge Ballasting
Marine Construction Barge Ballasting
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Documentation & Tools

Documents