Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('ky-KG','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('ky-KG','USD')}}
TEST SITE
You will not be charged yet.

2024 Sustainability Report

Learn how we're advancing a more water-secure world through collaboration with our customers, partners, and communities

2024 Sustainability Report

Sustainability is at the core of our business strategy, reflecting our belief that advancing environmental stewardship and contributing to a more resilient society go hand in hand with financial success. 

As water challenges — from scarcity to emerging contaminants — intensify, communities and businesses worldwide are increasingly prioritizing water security, focusing on the access and stewardship of safe, affordable, and resilient water resources to support sustainably healthy communities and prosperous economies. We are uniquely positioned to support them on their journey, providing innovative solutions and services that empower our customers to deliver clean water, treat wastewater, and protect public health within their communities.

2024 Highlights

  • New 2030 Sustainability Goals

    We announced our new 2030 Sustainability Goals aimed at accelerating water stewardship and advancing water security

  • Employee volunteerism

    79% of our ~23,000 employees volunteered more than 220,000 hours for Watermark, our corporate social responsibility program, impacting communities worldwide.

  • All four 2025 Customer Sustainability Goals achieved

    Having previously achieved three of four 2025 Customer Sustainability Goals, we delivered the fourth in 2024 — enabling customers to reduce more than 3.5 billion cubic meters of nonrevenue water since 2019.

Xylem ESG ratings/Indexes

  • EcoVadis: Silver (91st Percentile)
  • CDP: Climate Change – B / Water Security – B
  • MSCI: AAA
  • ISS ESG Corporate Rating: Prime (Decile rank 1)
  • ISS ESG Quality Score: Environment – 1 / Social – 1 / Governance – 

Recognitions

  • 2025 America's Most Responsible Companies - Newsweek (ranked #40 out of 600 overall; #4 out of 75 in Capital Goods industry)
  • 2025 Clean 200 List – Corporate Knights (ranked #101 out of 200 companies)
  • 2025 SDG 2000 Most Influential Companies - World Benchmarking Alliance
  • 2025 America's Most JUST Companies – JUST Capital (ranked #118 out of 940 overall; #4 out of 49 in Industrial Goods industry)
  • 2025 100 Most Sustainable Companies – Barron’s (ranked #6)
  • 2025 Best Place to Work for LGBTQ Equality in the U.S. - Human Rights Campaign Foundation (5th consecutive year against new criteria)
  • 2025 Best LGBTQ+ Workplaces in Mexico - Human Rights Campaign Foundation
  • 2024 Net Zero Champion - Global Water Awards

Commitments

Xylem's 2024 Sustainability Report Downloads

Learn how we're advancing a more water-secure world through collaboration with our customers, partners, and communities