It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

Jabsco HotShot Series Marine Washdown Pumps

Upgrade your washdown game with new Jabsco HotShot Series pumps. Designed for cleaning decks, cockpits, and anchors on yachts in a range of sizes, this full line of pumps can accommodate 3 GPM (11 LPM) to 6 GPM (23 LPM) and 50 psi (3.4 bar) to 70 psi (4.8 bar) pressure. That’s sufficient power to blast decks and anchor lines clean. And with our latest updates, Heavy Duty (HD) models include a wider diameter motor with a powder coated shell, cast aluminum endbells and lower housing to improve pressure capability, while standard models provide exceptional performance in an economical footprint.

 

hotshot-lineup.jpg

Explore Products


What you can expect from our HotShot Series of washdown pumps:

  • Long life and durability thanks to our co-molded diaphragm technology
  • Long life at high pressures with our HD models thanks to their heavy duty motors and cast aluminum lower housings
  • Efficient and quiet operation with lessened vibration thanks to dampening mounting feet
  • Integrated, sealed pressure switch for on-demand operation
  • Versatile installation thanks to self-priming capability
  • Able to run dry without damage
  • Easy installation and servicing thanks to quick-connect ports

 

HotShot Resources

HotShot Series Product Brochure

View all configurations, part numbers, specifications, and compatible fittings and accessories

Download the Brochure
 

How to Winterize Your Washdown Pump

Winterizing all water systems on your vessel protects against burst hoses and piping

Watch Video