It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Sanitaire ICEAS Wastewater Treatment System in Johnson, VT: Sanitaire ICEAS SBR wastewater treatment system achieves stringent water quality discharge limits and reduces cost for the Village of Johnson, VT

VILLAGE OF JOHNSON WASTEWATER TREATMENT FACILITY

USA

After legislative changes called for stricter discharge limits on phosphorous, ammonia, and residual chlorine, the Village of Johnson sought to increase the facility's flow capacity, especially its ability to handle the high seasonal flows associated with storm events. A Sanitaire ICEAS advanced SBR system was selected and continues to meet design effluent requirements on a year-round basis under varied flow, total phosphorous, and organic loading conditions.

 

Download Case study