It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

Triple A Barranquilla: Controlling water loss and integrating water system management

Xylem Vue helps Triple A Barranquilla increase energy and hydraulic efficiency.

Project Objective 

Improve hydraulic efficiency of the water distribution system for the City of Barranquilla, Colombia and its 14 surrounding municipalities and reduce non-revenue water losses, which were around 50%. 

Project Details

The Xylem Vue platform and the following applications—Unified Network Management, Leak Detection, Meter Data Analytics, Meter Asset Management—were deployed. Additionally, there was an initial consultancy phase and a 24-month knowledge transfer period for this project.

Client Benefits: Increased energy and hydraulic efficiency

Improved resource optimization (both manpower and technological). Improvements to Triple A’s corporate image both with end consumers and the national and international control bodies that consider Triple A to be an operational and technical benchmark.