Flygt Chopper Pumps Flygt Chopper Pump F 3102

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Cuts tough solids
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

COMPACT CHOPPER PUMPS CUT SUMP PROBLEMS DOWN TO SIZE

Flygt F 3102 chopper pump is specifically designed for pumping liquid manure with long-fiber components. Whether you face a simple or a demanding pumping job, Xylem always offers the right solution for the job.

The Flygt F 3102 is equipped with a particularly powerful and dependable impeller. It makes for great operating reliability and reduces annoying and costly interruptions to a minimum. At the same time the F pumps offer a significantly wider range of applications, both with respect to output quantity and pressure head.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for submersible use

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Not Applicable
F 3102 LT 3 phase 4 poles 50hz US
F 3102 LT 3 phase 4 poles 50hz Metric
F 3102 LT 1 phase 4 poles 60hz US
F 3102 LT 3 phase 4 poles 60hz US
F 3102 LT 1 phase 4 poles 60hz Metric
F 3102 LT 3 phase 4 poles 60hz Metric
Outlet width
Motor efficiency class
Frequency
Number of poles
Phase
3 15/16 inch
100 mm
3 15/16 inch
3 15/16 inch
100 mm
100 mm
Rated power
Standard
Standard
Standard
Standard
Standard
Standard
Rated currents
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
F 3102 LT 3 phase 4 poles 50hz US
F 3102 LT 3 phase 4 poles 50hz Metric
F 3102 LT 1 phase 4 poles 60hz US
F 3102 LT 3 phase 4 poles 60hz US
F 3102 LT 1 phase 4 poles 60hz Metric
F 3102 LT 3 phase 4 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Drainage
Residential Drainage
Wastewater
Residential Wastewater
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.