It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt PP 4200 Adaptive Ultra-low Head Propeller Pump Series

Overview ;
Overview

Overview

Product Features
  • High-efficiency permanent magnet IE4 equivalent motor 
  • Integrated power electronics  based on the Flygt Dirigo technology eliminating the need for external Variable Frequency Drives (VFD)
  • Propeller with optimized and fixed blade angle 
  • Variable pumping capabilities with speed up to 792 rpm
  • Scalable pumping control system with flexibility to match different process scenarios
  • Tank-side or remote control by adding FPG 415 gateway with analog I/O and fieldbuses
  • Easy to upgrade to flexible control (ADF-system). The pump is always the same independent of control system. 
  • Easy to install with same discharge connection as Flygt PP 4630-4640 or PP 4650-4660. 
  • Consistenly correct propeller rotation
  • Soft start and stop
  • Automatic overload protection
  • Power factor close to 1
  • Full status and alarms information for flexible control (ADF-system)
  • Jog wheel operator panel FOP 315, or touch screen operator panel FOP 402 (option for ADF-system)

Xylem’s Flygt PP 4200 adaptive ultra-low-head propeller pumps series bring a new level of pumping performance. Thanks to the integrated power electronics and remote operation capabilities of the Flygt Dirigo technology, you can easily adjust and control pump performance. Flygt PP4200 series offers highly efficient and reliable pumping in processes with ultra-low head and high flow, e.g. in recirculation pumping for activated sludge processes, in aqua culture processes , in amusement park applications but also in many other applications with similar duty.

SAVE UP TO 40% LESS ON ENERGY

With its high efficiency IE4 equivalent motor, integrated power electronics and optimized propeller design, the Flygt PP 4200 pumps series minimizes energy costs at a wide range of duty points. Thanks to its adaptability, even larger savings can be realized by changing the pump curve to match varying conditions.

IMPROVE PROCESS RESILIENCY

Customers will experience full and immediate flexibility with Flygt PP 4200 series. With manual tank side control or SCADA-integrated management, you can be sure that the pump can adapt to handle unexpected and planned changes with maintained efficiency. The Flygt operator panel (FOP) puts you in complete control of your pump’s output so you can react quickly and efficiently.

Different control systems are available to match different process scenarios:

  • AD - Standard control system 
    • Pre-set control with fixed speed that incorporates many built-in valuables features providing high energy savings, key autonomous protection and scalability for easy upgrade to flexible control (ADF-system) at a later stage. 
  • ADF - Flexible control system
    • Gear up your Flygt PP 4200 pump series for tank-side and remote operations by adding the FPG 415 gateway with analog I/O and fieldbuses.  The fully integrated monitoring functions provide ease of connectivity and connections to the operator panel assuring optimal pumping operation

BUILT-IN SIMPLICITY

Integrated and pre-engineered variable speed pumping capabilities make system design, installation, commissioning and operation quick and easy. There is no need to install an external variable speed drive (VFD)  to operate the pump.

ENHANCE RELIABILITY

Built-in motor control including automatic overload protection, together with a full set of operational statistics such as speed, power, alarms and running time, secure reliable pumping operation. Using any pump from the PP 4200 series virtually eliminates the risk of installation mistakes, e.g. with automatic control of rotation direction and a set-up wizard for a quick and simple start of the pre-engineered drive and motor system. It is configurable to the actual requirements and thereby offers low risk for over dimensioning.