Overview Industries & Applications ;
Overview

Overview

Product Features
  • Solids handling up to 1 in. (25mm) in diameter
  • Dry-running capability without damage
  • No control panel required
  • Portable, lightweight, durable
  • Side discharge design
  • Non-wicking cable with strain relief
  • High-torque, capacitor-start motor
  • Motor thermal overload protection
  • Silicon Carbide upper and lower mechanical seal
  • Triple sealed — internal upper and lower mechanical seals and external lip seal
  • Semi-vortex cast iron impeller
  • Cast iron volute, fully removable for easy clean-out

GST Sub-Prime line

The GST Sub-Prime pumps are a family of portable, electric, submersible pumps designed for trash-laden applications. Standard side discharge and semi-vortex cast iron impeller enable these units to handle solids up to 1 in (25mm) in diameter. The fully removable volute makes it quick and easy for cleaning. 

The GST10 model is available in 1.0 hp/0.75 kW and offers a flow rate of 120 US GPM (7.6 l/sec) and maximum heads to 48 ft (14.6 m).  ​High performance and affordability combine to make the GST10 Sub-Prime pump ideal for use in general dewatering applications. An optional piggy-back single float switch can be supplied for automatic starting applications.

Float Switch

Optional Float Switches are available for automatic, remote activation of Sub-Prime pumps. The package consists of 30 ft/50ft (9m/15m) power cord with piggy-back power plug, variable-length float tether and sealed float.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.