It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

NC Series

Stringy Material Applications

Godwin NC Series Dri-Prime pumps are extremely powerful yet compact pumps designed to handle fibrous stringy material and general dewatering applications. They also feature Flygt N-technology with an innovative self-cleaning impeller.

• Flow: 0 – 6,000 gpm

• Head: 115 – 205 ft

Need help?

Contact an Expert
Pump Models
Pump Models
There are no results that match your search