It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

18940-0010 Bracket Mount 1 1/4" Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Alterntor mount
  • Pulley drive

Engine Cooling Self-Priming Pump

Flow rate: Nominal 56 Litres/min (15 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
18940-0010
Body Materials
Bronze
Impeller
Neoprene
Wearplate
Not fitted
Bearings
Twin single row, ball type
Port Type
1-1/4" (32mm) ID Hose
Shaft Material
Stainless Steel
Seal
Carbon-Ceramic Face Type
Pulley
6-1/2" Full Grip “A” Belt
Weight
3.2 (kg) 7 (lb)
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents