It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

18620 Reversible Mini Puppy Bronze DC Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Small bilge debris present no problem to these brass bodied, flexible impellerpumps.
  • Simple design means fewer wearing parts.
  • Small bilge debris present no problem to these brass bodied, flexible impellerpumps.
  • Simple design means fewer wearing parts.

Use for circulating and draining bait tank, engine oil changing or general pumping requirements. With a wet impeller, pump will produce a suction lift of about 3 to 4 feet (0.9 to 1.2m) and a lift of about 10 feet (3m) when primed. BE SURE SUCTION LINES ARE AIRTIGHT.

Specifications

Specifications

Pumps
18620-0003
Body Materials
Bronze
Impeller
Nitrile
Seal
Lip Type
Voltage
12 (Vdc)
Amp Draw
7 (amp)
Fuse Size
10 (amp)
Motor Type
Reversible Permanent Magnet Type with Integral Reversing Switch and Fuse
Port(s)
3/4" Garden Hose External
Dimensions
8.5 x 9.5 x 17.2 (cms) 3-3/8 x 4 x 8-5/8 (inches)
Weight
2.5 (kg) 5-1/2 (lb)
Documentation & Tools

Documentation & Tools

Documents