It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

4125 Series Bilge Pumps

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Self-primes up to 10ft (3m) vertical lift
  • Runs dry without damage to the pump
  • Quick-connect plug-in ports for easy installation
  • Includes strainer, 3/4" hose barb and 3/4" garden hose ports

Self-priming diaphragm pump with 12v or 24v DC electric motor. Flow rates up to 18.9 litres/min (5 US gallons/min)

Specifications

Specifications

Specifications
Model 4125-114
Model 4125-314
Model 4125-414
Dimensions (L x W x H)
9.9" x 6.3" x 3.75" (inches) 252 x 160 x 95 (mm)
9.9" x 6.3" x 3.75" (inches) 252 x 160 x 95 (mm)
9.9" x 6.3" x 3.75" (inches) 252 x 160 x 95 (mm)
Voltage
12 (Vdc)
24 (Vdc)
32 (Vdc)
Flow Rate
up to 5 US Gallons/Min (18.9 Litres/min)
up to 5 US Gallons/Min (18.9 Litres/min)
up to 5 US Gallons/Min (18.9 Litres/min)
Amp Draw
8.0 (amp)
3.6 (amp)
2.8 (amp)
Port
3/4"
3/4"
3/4"
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents