It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

4105 Series Diaphragm Pump

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Self-priming diaphragm pump with 12v or 24v DC electric motor. Flow rates up to 12.5 litres/min (3.3 US gallons/min)


Model No.: 4105 Series

  • Self-primes up to 10ft (3m) vertical lift
  • Runs dry without damage to the pump
  • Quick-connect plug-in ports for easy installation
  • Oil resistant elastomers - suitable for diesel transfer

Not Applicable

Specifications

Specifications

 
 
Specifications
Model 4105-501
Model 4105-503
Model 4105-512
Model 4105-524
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Flow Rate
up to 3.3 US Gallons/Min (12.5 Litres/min)
up to 3.3 US Gallons/Min (12.5 Litres/min)
up to 1.5 US Gallons/Min (5.7 Litres/min)
up to 2.0 US Gallons/Min (7.5 Litres/min)
Amp Draw
3.6 (amp)
1.8 (amp)
1.2 (amp)
1.0 (amp)
Port Type
3/4"
3/4"
3/4"
3/4"
Duty Cycle
Intermittent
Intermittent
Continuous
Continuous
Strainer
Included
Included
Not Included
Not Included
Dimensions (L x W x H)
8.2" x 6.3" x 3.75" (inches) 208 x 160 x 95 (mm)
8.2" x 6.3" x 3.75" (inches) 208 x 160 x 95 (mm)
8.2" x 6.3" x 3.75" (inches) 208 x 160 x 95 (mm)
8.2" x 6.3" x 3.75" (inches) 208 x 160 x 95 (mm)
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents