It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

29250-0000 Amazon Thrudeck

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 29250-0000
Description: Universal pump with detachable handle with 1" ports

Model No.: 29250-0010
Description: Universal pump with detachable handle with 1-1/2" ports

  • The ultimate compact through deck pump with no less than 16 port variations relative to the body
  • Loosening just one screw lets you clear blockages or re-position the body anywhere through 360º relative to the handle position
  • Complete with stainless steel handle, mounting clips and provision for safety lanyard
  • Sleekly styled through deck kit and cover, with 4 mounting positions relative to the pump

c/w detachable handle and through deck kit
For mounting through deck or through bulkhead

The Thrudeck’s design offers unlimited options for port direction, and allows easy access to the pump chamber and valves. It comes with a choice of a 1" (25mm) port that provides a 13 GPM (50 LPM) output, or a 1-1/2" (38mm) port that provides an output up to 20 GPM (75 LPM).

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Documents