It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

29240-0000 Amazon Bulkhead

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 29240-0000
Description: Bulkhead pump with detachable handle

  • Repositionable ports and body offer an amazing 96 assembly variations
  • Complete with stainless steel handle, mounting clips and provision for safety lanyard

The most compact pump in the Amazon range, the Bulkhead is designed specifically for smaller boats, yet still provides a powerful output of 12 GPM (45 LPM). Suitable for mounting on a bulkhead or deck, its multi-position ports and body configuration offer an amazing 96 assembly variations. It features a 1" (25mm) discharge. The Amazon range of pumps is primarily designed to evacuate standing bilge water.

CAUTION: Amazon pumps are not designed to keep pace with water flowing in through a hole in the vessel's structure.

Actual performance varies according to the individual installation and the pumping rate of the user.

CAUTION: Amazon pumps are designed specifically for use as bilge pumps and toilet waste disposal pumps. Consult Jabsco for advice about all other possible applications. Do not use Amazon pumps to transfer petrol, petroleum products, acids, chemicals or caustic liquids.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documentation & Tools

Documents