It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

Land-based Recirculating Aquaculture Systems (RAS)

Safeguarding RAS Operations Through Water Management Solutions

Recirculating aquaculture systems (RAS) are advanced fish farming methods designed to efficiently manage water in closed or semi-closed environments. In RAS, water is continuously recycled and reused after being filtered and treated to maintain clean water and provide a suitable habitat for fish. With up to 95% of the water in an RAS operation recycled, water quality is critical to ensure optimal conditions and safeguard the health of large fish populations. Poor water quality and overcrowded conditions increase stress and susceptibility to diseases, potentially leading to outbreaks that can devastate entire crops.

Xylem offers a range of water and wastewater management solutions to ensure the safe and effective operation of your RAS.