It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Ultrapure water treatment products

Engineered to remove the smallest contaminants and deliver the consistency critical to high-performance processes.

In industries where a single microscopic particle can derail an entire production line, "clean" isn't enough. You need Ultrapure Water (UPW) that meets the most stringent global standards.

Ultrapure water is water that has been purified to stringent specifications. Unlike potable water or standard distilled water, UPW is essentially free of all dissolved gases, organic compounds, particulate matter, and ionic contaminants.

Electrical resistance is a common metric used to measure ionic purification in UPW. At this level, the water is so pure it becomes non-conductive and chemically aggressive, making it the ideal "blank slate" for:

  • Semiconductor cleaning and rinsing: Removing trace-level contaminants and residues from semiconductor wafers

  • Pharmaceutical manufacturing: Providing high-purity water for formulation, cleaning, and critical process applications, including purified water and water for injection systems

  • Power generation system protection: Minimizing scaling, corrosion, and deposit formation in high-pressure power generation systems

Download our Ultrapure Water GuideBook

Unlock expert insights into ultrapure water treatment—from process design to long-term system performance. Complete the form to access practical guidance for improving reliability, compliance, and efficiency.

Download our Ultrapure Water GuideBook

*  Required Field