It looks like you are coming from United States, but the current site you have selected to visit is Kyrgyzstan. Do you want to change site?

Yes, please! No, keep me on the current site

Groundwater Remediation

Protect Groundwater Sources with Monitoring and Remediation Solutions

Protecting Our Most Precious Resource 

Groundwater is one of the world’s most precious resources. It is the primary source of drinking water for approximately ½ of the world’s population and immense amounts of groundwater are utilized for agriculture. Overuse has led to the depletion of our groundwater resources resulting in wells drying up, decreased water quality, saltwater intrusion, land subsidence, and reduced surface water levels. In addition to overuse, our groundwater resources are also threatened by industrial, agricultural, and municipal sources of contamination. 

Groundwater Monitoring and Analysis 

To ensure effective groundwater management and remediation, high-quality measurement data is essential. Our field-worthy instrumentation offers a cost-effective solution for all your sampling and monitoring needs. With access to experienced technical support, you can be confident in your instrument’s operation, whether you are conducting a groundwater protection study or investigating contamination. 

Proven Experience in Groundwater Treatment 

With over 40 years of experience, Xylem has been a leader in treating groundwater to remove both organic and inorganic impurities. We were one of the first companies to provide remediation of impacted waters with the development of our activated carbon treatment packages for removal of trichloroethylene (TCE), now recognized by the U.S. Environmental Protection Agency (EPA) as a Best Available Technology. Our collaboration with water districts, communities, industrial clients, and the military has successfully addressed contaminants including: 

  • Organic compounds: TCE, TCP, PFCs, THMs, H2S 
  • Inorganic contaminants: PFAS, arsenic, chromium, lead, perchlorate, nitrate 

We align our treatment goals with the newly proposed EPA PFAS National Primary Drinking Water Regulation. 

Groundwater Remediation Solutions 

We offer pump and treat systems based on our own vessels' designs, available for purchase or rent. Supported by one of the largest and most diverse mobile fleets in the country, we provide a range of on-site services that include emergency response, temporary solutions, and long-term or permanent installations, along with comprehensive systems integration. 

Our mobile solutions can be configured to meet your specific application and treatment goals, utilizing the most effective media based on thorough water testing. Our vessels operate up to 150 psig and have capacities ranging from 5 gpm to 2,000 gpm, featuring: 

  • Optimized underdrain systems for lower pressure drops 
  • Accessible manways for easy inspection 
  • Septa tank configurations for efficient space use 
  • Durable construction with 100% internally and externally welded seams 
  • Abrasion and corrosion-resistant internal epoxy coating 

Our service capabilities include:  

  • Regular, scheduled on-site service checks and monitoring using our local branch 
  • Chlorine rinse during changeouts which prevent bacterial growth 
  • Skidded assemblies that allow movement to another site if necessary and faster/easier deployment 
  • System design, air stripping modeling, liquid phase carbon modeling, along with carbon usage predictions and engineering 

Evoqua employs a wide range of ion exchange and granular media, including proprietary technologies and generic options. We can identify the media that will deliver the lowest remediation cost per 1,000 gallons of treated water. We also offer financing options to simplify ownership and ensure peace of mind. 

Whether your site is an airport, military base, municipal drinking water plant, construction site, or another source water treatment site, our line of carbons and resins can help you maintain a consistent and compliant water supply. With growing populations and increasing regulatory pressures, we are committed to providing effective solutions for all water sources, ensuring sustainability for future generations.

  ​Compound   Remediation Media/Application/Project Profile  
 

Perfluorooctane Sulfonic Acid (PFOS) and Perfluorooctanoic Acid (PFOA) other per- or polyfluoroalkyl substances (PFAS)

 

PFC Removal (carbon and resin treatments)

 
 

Trichloroethylene (TCE)

 

Activated Carbon Media

 
 

Dichloromethane (DCM)

 

Activated Carbon Media

 
 

1,2,3 - Trichloropropane (TCP)

 

TCP Remediation

 
 

Volatile Organic Compounds (VOC)

 

Activated Carbon Media

 
 

BTEX (benzene, toluene, ethylbenzene, xylene)

 

Activated Carbon Media

 
 

Dioxane

 

Activated Carbon Media

 
 

Other Organic Compounds

 

Activated Carbon Media

 
 

​Ammonia

 

Project Profile - Treating Semiconductor Ammonia Bearing Wastewater

 
 

​Arsenic

 

GFH® Granular Ferric Hydroxide Media

 
 

​Cadmium

 

SCU™ Trace Metal Removal Media

 
 

Copper

 

SCU™ Trace Metal Removal Media

 
 

Cyanide

 

Project Profile - Manufactured Gas Plant Clean Up Cyanide Using Wastewater Ion Exchange

 
 

Hexavalent Chrome

 

Hexavalent Chrome Removal

 
 

Hydrogen Sulfide (H2S)

 

Midas® Odor Control Media

 
 

Lead

 

SCU™ Trace Metal Removal Media

 
 

​Perchlorate

 

Project Profile - Aerospace Manufacturer Removes Perchlorate Contamination Using Ion Exchange

 
 

Nickel

 

SCU™ Trace Metal Removal Media

 
 

Nitrate

 

Nitrate Removal From Groundwater

 
 

Selenium

 

SeHAWK® advanced biological treatment system and/or Pironox™ Advanced Reactive Media System