It looks like you are coming from United States, but the current site you have selected to visit is Kenya. Do you want to change site?

Yes, please! No, keep me on the current site

37045 Series Quiet Flush Electric Toilet - Freshwater

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Model No.: 37045 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator - with dual function water level control switch
  • Can be plumbed to any pressurized water system that can provide a 3-1/2 GPM (13.5 LPM) flow rate
  • Water control solenoid valve with anti-siphon breaker to prevent contamination of potable water supply
  • White vitreous china bowl available in compact or comfortable household size
  • Baked enamel seat & cover
  • High capacity waste macerator and bowl discharge pump

Model No.: 37045 Series

Specifications

Specifications

 
 
Toilets
37045-0092
37045-0094
37045-1092
37045-1094
Port(s)
Inlet 3/4" Hose BarbOutlet 1" Hose Barb
Inlet 3/4" Hose BarbOutlet 1" Hose Barb
Inlet 3/4" Hose BarbOutlet 1" Hose Barb
Inlet 3/4" Hose BarbOutlet 1" Hose Barb
Motor Type
Meet U.S.C.G. Regulation 183.410 and ISO 8846 MARINE for Ignition Protection. EMC Models Available
Meet U.S.C.G. Regulation 183.410 and ISO 8846 MARINE for Ignition Protection. EMC Models Available
Meet U.S.C.G. Regulation 183.410 and ISO 8846 MARINE for Ignition Protection. EMC Models Available
Meet U.S.C.G. Regulation 183.410 and ISO 8846 MARINE for Ignition Protection. EMC Models Available
Water Consumption
1-2 Quarts (Litres) per Flush
1-2 Quarts (Litres) per Flush
1-2 Quarts (Litres) per Flush
1-2 Quarts (Litres) per Flush
 
 
Quiet Flush Electric Toilet - Freshwater
37045-0092
37045-0094
37045-1092
37045-1094
Size
Compact Size Bowl
Compact Size Bowl
Household Size Bowl
Household Size Bowl
Voltage
12 EMC (Vdc)
24 EMC (Vdc)
12 (Vdc)
24 (Vdc)
Fuse Size
25 (amp)
15 (amp)
25 (amp)
15 (amp)
Documentation & Tools

Documentation & Tools