It looks like you are coming from United States, but the current site you have selected to visit is Kenya. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

The TechnoForce e-MT are pre-configured for 2-4 pumps and capable of 2100 GPM and 300 psi. The PLC is capable of supporting up to 6 pumps. Three (3) pump options: e-SV multi-stage vertical pumps, and NPE or SSH end suction pumps. Individual fused disconnect switches are provided for each variable speed drive to support partial-to-full flow operation during times of servicing. Other features include a 5.7” color touch screen interface, lead/lag alternation, no-flow shutdown, trending log, a redundant pressure transducer (optional), and thermal purge.

The TechnoForce e-MT variable speed packaged pressure boosters are pre-fabricated and designed for maintaining a constant clean water delivery pressure. The pumps and the UL-508A listed pump logic control panel are manufactured by Xylem. Certified and listed by UL-QCZJ – Packaged Pumping Systems, the package is also independently certified to NSF/ANSI 61 for potable drinking water.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual