It looks like you are coming from United States, but the current site you have selected to visit is Kenya. Do you want to change site?

Yes, please! No, keep me on the current site

Pressure Booster – Constant Speed Model 70E – Obsolete

Overview Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features

N/A

Constant speed pre-engineered booster package with up to 3 pumps

What is it?
It is a low cost pre-engineered constant speed pressure booster package for 2-3 constant speed horizontal mounted 1531 pumps.
Standardized duplex and triplex configurations. Flows to 800 GPM and pressures to 150 PSIG. Copper headers up to 6 inches.

How does it work?
The system can be enabled to run automatically from the keypad, or remotely via “dry contact”, or serial communication. Depending upon the water demand, the pumps stage on and off to maintain constant pressure in the building. PRVs (pressure regulating valves) are installed at discharge of each pump to regulate the required pressure.

Why use it?
To boost pressure of incoming city water and of the available hot water to meet the flow and head requirements through the day and night.

Typical application
Typical applications are: Schools, commercial and residential buildings, tank fed system conversion, bottling plants, pharmaceuticals, plastic injection molding facilities rain water re-use, etc.

Selection Process
Selection of pumps, headers, and pressure reducing valves is done through ESP- PLUS. Quotes are generated using the pricing tool ESP-REP.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools
Submittals