It looks like you are coming from United States, but the current site you have selected to visit is Kenya. Do you want to change site?

Yes, please! No, keep me on the current site

Condensate Pumping Packages Condensate Return Units SCC

Overview Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 30 psig discharge
  • 14, 23 and 36 gallon receiver sizes
  • Low Inlet Height
  • Wired for 115V Single Phase and 230V Three phase
  • Conversion kits for other voltages available
  • Consolitrol TM Control panel with Contactor, Thermal overload relay and Transformer for all three phase units
  • Seals rated to 250 degree f.
  • Reliable and Proven Centriflo Series Pumps
  • 20 Year Receiver Warranty Against Failure Due to Corrosion

15,000, 22,000, AND 45,000 SQ. FT. EDR,  DUPLEX DESIGNS

MODELS (SEE BROCHURE S-HSP-0792A FOR DIMENSIONS & WEIGHTS)

SCC1
SCC2
SCC3-A
SCC4

Technology

Technical Drawings

Drawing

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Heating
Building Systems HVAC Heating