Overview
- 150 psig, 435 psig, and 650 psig standard options
- Custom designs up to 2000 psig
- 316L stainless steel plates with copper braze
- Single and double wall options
- Single and dual circuit options (e.g. refrigerant evaporators and condensers)
- Refrigerant distribution devices (i.e. refrigerant evaporator)
- Same day shipment available for standard stock units
- Standard and custom connection options
- Standard and custom mounting options
- ASME (U and N stamp available), UL, CRN, PED, ABS, KGS code options
High performance: Brazepak copper brazed plate heat exchangers offer the highest level of thermal efficiency and durability in a compact, low cost unit. The engineered corrugated plate design provides very high heat transfer coefficients resulting in a smaller heat exchanger. Comparing the Brazepak to conventional shell and tube units:
- 1/6th the size
- 1/5th the weight
- Requires 1/8th the fluid charge
- 1/3rd to 1/5th the surface area
Solid self-contained unit: Thin corrugated stainless steel plates are vacuum brazed together to form a very durable, integral piece that can withstand both high pressure and temperature.
Numerous applications: Brazepak units are ideal for industrial, residential, commercial, and HVAC applications including but not limited to refrigerant evaporators and condensers, desuperheaters, subcoolers, economizers, heat recovery, oil coolers, and domestic water heaters and coolers.