eXpress Variable Speed Drive Booster Sets

eXpress Variable Speed Drive Booster Sets

e-SV pump booster sets with the new 5th generation Hydrovar® now available with eXpress delivery

NEW_Top_Page_Image.png

Premium quality combined with eXpress delivery             

The GHV booster set combines the highly reliable multistage e-SV pump with the new 5th generation Hydrovar® and is now available from stock or manufactured in ≤ two weeks plus delivery.*

*Delivery times to be agreed with our sales office when you place your order.

Six pump models are available on eXpress lead times.

Main_Image.jpg

The booster that delivers

Since 2014, Lowara's GHV booster series has been improving water performance in numerous different sites, including office towers, hotels, mines, public buildings, housing complexes, shopping centres, industrial plants and agricultural applications.

 The GHV series is equipped with up to four e-SV vertical multistage pumps, each one fitted with a Hydrovar HVL variable frequency drive, pressure transmitters and a control panel—all mounted on a frame for easy installation. This series is easy to program, designed for maximum energy efficiency and can communicate with a BMS system via Modbus or BACnet.

End-users benefit from a host of features, including dry run protection, low noise, small plant room footprints, no large pressure vessels, soft start, no hydraulic shock, auto changeover, fault history, protection against under/over voltage, and backflow protection through the use of a Cat 5 break tank type A/ B air gap. It has a timed delay fill mode which ensures the pumping system does not flood the building on startup during a power failure due to the hydraulic surge.

Product Features:

  • Fully automatic
  • Certified for use with potable water
  • All pumps are individually variable speed controlled for best economy and system reliability
  • Equipped with 1 to 4 Lowara e-SV multistage pumps and Hydrovar HVL variable speed controllers
  • Easy to install and commission, no advanced programming necessary
  • Communicate with BMS systems
  • Certified for use with potable water
  • Delivery: up to 56.5m3/h
  • Head: up to 125m

The Lowara GHV series from Xylem can meet the exact flow and pressure requirements across various applications, and Xylem’s Hydrovar intelligent pump controller helps our customers achieve significant cost savings.

Now this incredible value is available for delivery across Africa in vastly reduced times. Contact Xylem Africa or one of our partners to learn more about how Lowara’s GHV boosters can save you money, deployed quickly to save your time as well.

Approval_Image.jpg

Schedule a Demo

All fields required.

* Required Field

CTA_Image.jpgWant more info?

Download the eXpress Brochure for more information and technical data.

 

Download