It looks like you are coming from United States, but the current site you have selected to visit is Kenya. Do you want to change site?

Yes, please! No, keep me on the current site

Water circulator

water-circulator_1200x846.jpg

Discover our highly efficient Lowara Ecocirc water circulators range

Our new ecocirc ranges offer a smarter choice in the residential water circulators market by combining high efficiency, simplicity and reliability in a single cost effective package. Compact and easy to install, all models feature a unique “one turn control knob” to set up control modes and speed settings. An interchangeable plug connection, automatic airpurge and a multicolor LED come as standard. The Ecocirc range consists of 5 models. Each model has two or more versions for optimal adaptability.

  • ecocirc Pro 

Lowara ecocirc PRO are highly efficient hot water circulation pumps based on the proven shaftless spherical motor design with ECM technology and permanent magnet. This design combines best efficiency and low noise at an affordable price.

  • ecocirc

Lowara ecocirc circulation pumps are designed for water circulation in heating and air conditioning systems. With 14 models and multiple control modes, the new ecocirc range offers a smarter choice in the residential circulators market by combining high efficiency, simplicity and reliability in a single cost effective package.

  • ecocirc+ 

Lowara ecocirc+ circulation pumps are designed for water circulation in heating and air conditioning systems. This version takes energy savings, simplicity and control to a whole new level. Featuring a digital display and additional operating modes (Night Mode and eAdapt). It automatically analyzes and adapts itself to the optimal settings, reducing power consumption by up to 80%.

  • ecocirc N

Lowara ecocirc N circulation pumps are designed for water circulation in domestic hot water systems. With 14 models and multiple control modes, the new ecocirc range offers a smarter choice in the domestic hot water circulators market by combining high efficiency, simplicity and reliability in a single cost effective package.

  • ecocirc XL and XLplus

Lowara ecocirc XL and Xlplus are high efficiency single and twin head circulators in cast iron or bronze for hot and cold HVAC applications. With a temperature range from -10°C to +110°C, the standard ecocirc XL and XLplus fits in both hot and cold water systems, including tap hot water, geothermal and solar systems.

  • ecocirc XL and XLplus N

Single head stainless steel wet rotor circulators with energy efficient permanent magnet technology for domestic hot water applications equipped with built-in communication protocols.

  • ecocirc XL and XLplus D

Twin head high efficiency wet rotor circulators with permanent magnet technology for heating, cooling and applicationsequipped with built-in communication protocols.

 

How to set up your water circulator

ecocirc Pro

Domestic Hot Water
Flow rate: up to 1m3/h
Head: up to 3 m
Temperature of liquid: -10°C – 110°C

Learn More

ecocirc

Heating, Cooling, Solar
Flow rate: up to 4.5m3/h
Head: up to 8 m
Temperature of liquid: -10°C – 110°C

Learn More

ecocirc+

Heating, Cooling, Solar
Flow rate: up to 4.5m3/h
Head: up to 8 m
Temperature of liquid: -10°C – 110°C

Learn More

ecocirc N

Domestic Hot Water
Flow rate: up to 4.5m3/h
Head: up to 8 m
Temperature of liquid: +2°C ÷ +95°C

Learn More

ecocirc XL and XLplus

Heating, Cooling, Solar
Flow rate: up to 70m3/h
Head: up to 18m
Temperature of liquid: -10°C – 110°C

Learn More

ecocirc XL and XLplus N

Domestic Hot Water
Flow rate: up to 70m3/h
Head: up to 18m
Temperature of liquid: -10°C – 110°C

Learn More

ecocirc XL and XLplus D

Heating, Cooling, Solar
Flow rate: up to 135m3/h
Head: up to 18m
Temperature of liquid: -10°C – 110°C

Learn More

Find a water circulator distributor

Get a more accurate location