Close-coupled Submersible Pumps Lowara SCUBA

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 5" close coupled submersible pump
  • Robut delivery manifold
  • Double mechanical face seals for long lifetime
  • Single phase pump doesn't require control panel
  • Delivery: up to 12 m3/h
  • Head: up to 100 m

The new Lowara SCUBA compact close-coupled submersible pump from Xylem brings a new level of reliability and flexibility to primary water supply options for wells, tanks or reservoirs, sprinkler irrigation systems, and pressure boosting. SCUBA quiet, compact multistage pumps are high performance and corrosion resistant, and designed to help people solve mainly domestic, light commercial and agricultural water challenges.

The Lowara SCUBA is perfectly suited to applications like private wells or tanks for residential use, alongside the SCUBA DRY version for working outside of the well as a noiseless surface booster pump. SCUBA is also the ideal choice for irrigation, sourcing water from ponds, lakes, ditches or cisterns, as well as watering of domestic gardens or rainwater harvesting.

SCUBA also has light industrial use such as in car washing systems for water reuse, filtering machines or hoppers.

Flexibility

  • Float switch can be installed when required at workshop or on the field
  • Customizable power supply cable length
  • Reduction of inventory costs

Easy installation       

  • Plug-in power supply cable and float switch
  • Robust delivery manifold for a safe installation
  • Balanced lifting eye for a simplified handling
  • Plug and pump solution thanks to built-in capacitor and motor protection for single phase

Reliability

  • Corrosion resistant delivery head
  • Sacrificial anode kit to extend pump’s lifein harsh environments
  • Sand abrasion resistant impellers
  • Laser engraved nameplate to ensure data availability over the time

Comfort

  • Noiseless operation for maximum comfort
  • Constant pressure application in combination with a variable speed drive

Sustainability

  • High efficiency hydraulics
  • 100% recyclable cardboard packaging
  • Quick start guide provided with the product
  • Online installation and operation manual
Specifications

Specifications

Technology

Technical Drawings

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect
Xylect

Selection tool for Xylem Products.

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.