Expert Series MJK Expert™ 7060 Hydrostatic Level Transmitter

Overview Specifications Industries & Applications Documentation & Tools
Overview

Guaranteed accurate and stable level measurements

With MJK Expert™ 7060 Hydrostatic Level Transmitter you are guaranteed accurate and stable level measurements with compensation for temperature changes and atmospheric pressure - whether it's wastewater, process water or drinking water.

Hydrostatic level transmitters from MJK deliver stable, accurate measurements and have a long life span. In particular, the MJK Expert™ 7060 is ideal for monitoring and measuring levels in tanks, reservoirs and pumping stations. As e result, the level transmitter is suitable for level measurement in waterworks and wastewater systems as well as industrial installations.

Product Features
  • Stainless steel diaphragm, polypropylene body
  • 2-wire 4 - 20 mA loop powered, 10-30VDC
  • Low voltage versions digital RS485 supply voltage 3,6-30VDC
  • Very low drift (<0.5%) and high accuracy (±0.25%) year after year
  • Field re-programmable for custom ranges and zero offset calibration
  • Measuring ranges from 0 - 3 m to 0 - 30 m
  • Steel reinforced PUR cable with high tensile strength (1000kg)
  • Iron bar reinforced shield body with epoxy potting.

If you are looking for a hydrostatic level transmitter with a wide programming facility, then the MJK Expert™ 7060 is an obvious choice. Expert™ 7060 has both an adjustable zero-point and measuring range, as well as a 4-20 mA output signal. Using a standard USB interface and a laptop, the service transmitter can be programmed on-site to the required measuring range. This is done via the RS 485 function via the ModBus protocol.

Waste Water

Expert 7060 is designed by MJK for the waste water industry.
The extremely rugged constructed body design and the built-in atmospherical air pressure compensation provide stable and trustworthy piezo resistive measurements in wastewater wells, tanks and entire sewage plants worldwide.
Not only does Expert 7060 provide exact and stable measurement, but the construction ensures a long lifetime, low service requirements and equally low running cost.
Even in environments containing a high degree of debris and dirt, the Expert can be retrieved from the submerged state with no harm to the transmitter. The steel shielded PUR insulated cable holds a tensile strength of 1000 kg.

Industrial

Expert 7060 is designed by MJK for exact water level measurement.

The extremely rugged body and the built-in atmospheric air pressure compensation provide stable and trustworthy piezo resistive measurements in water wells, tanks and entire water treatment plants worldwide.

Not only does Expert 7060 provide exact and stable measurement, but the construction ensures a long lifetime and low service requirements equal low running cost, Even in environments containing a high degree of debris and solids, the Expert can be retrieved from the submerged state with no harm to the transmitter. The steel shielded PUR insulated cable holds a tensile strength of 1000 kg.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Specification