It looks like you are coming from United States, but the current site you have selected to visit is Japan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Juniper® Archer™ 2 Hand-held Device

Overview Solutions Documentation & Tools
Overview

The Ultimate Rugged Hand-held Device

From the hammer and anvil, the Archer 2 has emerged faster, smarter, and more sophisticated than ever before, claiming the top spot for the most advanced rugged hand-held out there. Specifically designed to boost productivity and speed, the Archer 2 was made for professionals who don’t have time to mess around. So whether you’re collecting GIS data, researching migration routes, or mapping wildland fires, the Archer 2 will be your reliable companion, wherever your job takes you.

Gets the job done

The Archer 2 makes life easier by eliminating the obstacles that keep you from doing your job. With new IllumiView™ technology, its brilliant display overpowers glaring sunlight unlike anything you’ve ever seen on a rugged hand-held. You’ll love the responsiveness of its large, glove-friendly capacitive touchscreen and numeric keypad, allowing you to input data at unprecedented speeds. And for those days that run extra-long, rest assured that the Archer 2’s custom Overtime Technology™ battery will get you through, no problem. Add to this the signature ruggedness that Juniper Systems is known for, and you have one mean data-collecting machine that you can depend on, wherever your job takes you.

Product Features
IllumiView™高精細度ディスプレイ
  • 超大型のディスプレイによる見やすい表示
  • 日光によるぎらつきをものともしない高輝度表示
  • キズに強い本体
  • 静電容量方式タッチパネルがよりシャープな表示と耐久性を確保
  • Hold-to-zoom™による絶対的な高精度
性能
  • Microsoft® Windows Embedded Handheld 6.5.3
  • クロック1.0GHzのプロセッサー
  • 搭載メモリ – 512MB RAM および 8GB
    フラッシュメモリストレージ
Overtime Technology™バッテリー
  • インテリジェントリチウムイオンバッテリー – 12000mAh 3.6V
  • 卓越したバッテリー容量により定時を超える現場にも対応
  • 極めて厳しい温度環境でも動作(-30°C~60°C)
Juniper Rugged™
  • これまでにない完璧なデータ保護
  • IP68対応防塵防水性能
  • MIL-STD-810G準拠
  • 2年間の保証
次のすべてを搭載
  • 1D/2Dバーコードスキャナー
  • Bluetooth®、Wi-Fi®、携帯電話網モデム、シリアルポート、USBによる接続に対応
  • GPSとGLONASSの同時使用可能
  • 5MPカメラとビデオキャプチャ

この製品の詳細については、データシートをダウンロードしてください。

Documentation & Tools

Documentation & Tools