Overview Specifications Documentation & Tools ;
Overview

Overview

The WTW Thermo Reactor CR 4200 is a dry temperature control device for use in the laboratory. It facilitates and safeguards the digestion with reaction cells.

Product Features

Digestions with 2x12 round cells at 2 different programs. With CR 4200 two different digestion programs can be performed for 16 mm vials simultaneously in two seperate heating blocks for 12 vials each.

  • 8 stored programs for quick operation
  • 8 user-defined programs from 25-170°C for high temperature digestion up to 170°C
  • AQA/IQC with external temperature sensor

Standard digestion programs for the standard parameters COD, quick COD (148°C, 20 min.), total nitrogen, total phosphorus, TOC and heavy metals of galvanizing with automatic heating and switch-off. 8 user-defined digestions at temperatures between 25-170°C can be programmed for special digestions allowing also high temperature digestions.

Two different programs for 12 cuvettes each can be run at the same time (CR 3200 offers the smaller solution with 2x12 cuvette at one program at a time). You can use an external temperature sensor instead of a vial with data output to the PC/printer for analytical quality assurance (AQA).

Programs for standard parameters

  • 1: 148 °C for 120 minutes
  • 2: 120 °C for 30 minutes
  • 3: 120 °C for 60 minutes
  • 4: 120 °C for 120 minutes
  • 5: 100 °C for 60 minutes
  • 6: 148 °C for 20 minutes
  • 7: 150 °C for 120 minutes
  • 8: 100 °C for 30 minutes

SKU: 1P23-

Specifications

Specifications

Technical Specifications
Thermoreactor CR 4200
Reactor Types
Dry temperature control device with safety cover
Cell Shafts
2 x 12 cell shafts for reaction cells, diameter: 16 ± 0.2 mm
Reaction Time Setting
program settings or user-defined programs up to 180 min
Temperature Setting
stored program, user-defined settings from room temperature up to 170°C
Controlling Accuracy
± 1 °C ± 1 digit
Temperature Stability
± 0.5 K
Overtemperature Protection
190 °C ± 5 °C
Dimensions
D x W x H: 312 x 255 x 185 mm
Weight
4 kg
Output
unidirectional RS232 interface with 2 banana sockets for external temperature sensor (article-# 250 100), printer, PC
Power Supply
115/230 VAC 50/60 Hz switchable via fuse setting allowed voltage tolerance: ±15 % maximum power consumption: 560 W, Fuse 2x6.3 AT
Protection Class
IP 20 according to EN 60529
Ambient Temperature
Operation +5 °C to +40 °C
Test Certificates
cETLus, CE
Climactic Class
Thermoreactor CR 4200
Additional 1
2 according to VDI/VDE 3540
Additional 2
Relative humidity: Yearly mean: < 75 %
Additional 3
30 days /year: 95 % Other days: 85 % Light dew: yes
Additional 4
Site altitude: max. 5000 m above sea level
EMC
Thermoreactor CR 4200
Additional 1
EN 61326-1
Additional 2
FCC 47 CFR Part 15
Safety Standards
Thermoreactor CR 4200
Additional 1
EN 61010-1
Additional 2
EN 61010-2-010
Additional 3
UL 61010-1
Additional 4
CAN/CSA C22.2#61010-1
Additional 5
CAN/CSA C22.2#61010-2-010
Documentation & Tools

Documentation & Tools

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.