It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

TurboMAX turbo blower

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Highly energy efficient - permanent magnet synchronous, high-speed motor with accurate speed control
  • Low noise and environmentally friendly – no vibration or need for oil lubrication thanks to non-contact air bearings
  • Simple plug-and-play installation - no need for extra lifting devices, special foundations or time-consuming alignment procedures; compressor tested and ready to use after local adaption and startup procedures
  • Minimal maintenance – rotating shaft is levitating during operation
  • Quick and convenient service - modular design and small foot print with easy access points
  • Zero power transmission loss and no bearing losses - direct coupled impeller on motor shaft
  • No need for sensitive electronics to control the bearing functionality or any need for power backups - fail-safe technology and safe handling of power outages or fluctuating voltages
  • Option to separate electrical components from main enclosure, to increase lifespan in warmer climates where heat may cause issues to the electronics​

Better than your traditional blower

In a typical wastewater treatment plant, the blowers in an aeration system are the single highest energy consumer; however the most common established blower technologies are inefficient. Additionally they can be maintenance intensive and complicated to install and operate. The Sanitaire TurboMAX turbo blower - a direct-driven, high-speed, turbo blower using the latest air foil bearing technology - has a long lifetime and low maintenance requirements. TurboMAX blowers also feature real-time flow measurement with a Venturi-type flow meter at the suction side bell mouth with an accuracy of +-3%. The integrated air flow meter means there’s no need for separate, costly air flow meters.

What is a high speed turbo blower?

​A turbo blower produces compressed air with an impeller rotating at high speed. Traditionally, turbo blowers have been using standard motors, gears to reach the high turbo speeds - adding complexity and maintenance- intensive parts for controlling air flows with guide vanes. High speed turbo blowers use a direct-coupled impeller that is directly connected to a permanent magnet synchronous motor operated by a variable frequency drive (VFD) for reaching higher speeds and at the same time enabling flow control. The Sanitaire TurboMAX turbo blower uses this technology. It's a single stage, centrifugal-type turbo blower consisting of state-of-the-art bump type air bearings, a high precision, aluminum alloy impeller, a high-speed permanent magnet motor, an inverter VFD, a premium controller, and an air  cooling system for the majority of sizes.

Used mainly in activated sludge plants, in both municipal and industrial wastewater, the Sanitaire TurboMAX turbo blower range covers 13 different blower sizes (15-600 kW) and flow rates of 700 to 41,000 m3/hr per blower, satisfying oxygen demands for plants 5,000 to 1.5 M PE and above. This wide range of models allows for more flexibility in designing a system to more accurately meet your needs without over or under-sizing the blowers.

Specifications

Specifications

 
 
General Information
MAX20-MAX40
MAX50-C040
MAX50
MAX75
MAX85-C070
MAX100-C040S1
MAX100
MAX115-C150
MAX150-C06 to MAX150C100
MAX150-C150
MAX200-C040S1
MAX200-C060 to MAXC200-C100
MAX200-C120 MAX200-C150
MAX250-C060S1
MAX300-C040T1
MAX300-C060 to MAX300-C120
MAX400-C060T1 to MAX400-C070T1
MAX400-C080S1 to MAX400-C100
MAX500-C060T1 MAX500-C080T1
MAX500D-C060S1 to MAX500D-C100S1
MAX600D-C060S1 to MAX600D-C120S1
MAX800D-C060T1 to MAX800D-C070T1
MAX800D-C080S1
Blower enclosure W (mm)
800
900
900
900
900
900
900
900
900
900
1100
1000
1000
1100
1600
1600
1600
1600
1600
1900
2200
2200
2200
Blower enclosure L (mm)
1100
1500
1500
1500
1500
2100
2100
2350
2100
2350
2300
2100
2300
2300
2000
1900
2000
1900
2300
2500
2800
3100
3000
Blower enclosure H (mm)
1050
1350
1350
1350
1700
1700
1700
1700
1700
1700
1950
1900
1900
1950
2050
2050
2050
2050
2050
2000
2250
2100
2250
Blower weight (kg)
350
630
630
630
730
900
900
950
900
950
1400
1150
1250
1400
1700
1600
1700
1700
1950
3300
3650
3800
3800
Blower weight (lbs)
772
1389
1389
1389
1609
1984
1984
2094
1984
2094
3086
2535
2756
3086
3748
3527
3748
3748
4299
7275
8047
8378
8378
Solutions
Documentation & Tools

Documentation & Tools

Brochure

Technical Brochure

Documents