pHotoFlex Series pHotoFlex® Turb Colorimeter

Overview Specifications Documentation & Tools
Overview

Overview

The original colorimeter with 6 wavelength, full value pH, ORP and normative standard turbidity measurement for water analytics, environmental monitoring, aquaculture, serial testing and service labs with QA. Besides the stand-alone instrument, there is a field set availabe with integrated "work-bench", accessories and GLP-compliant data management.   

Product Features
  • Multi-parameter colorimeter with pH, ORP and turbidity measurement.
  • More than 180 programs for standardparameters
  • Versatile with special methods NH3 and CO2
  • Unique combination with pH and turbidity measurement
  • Turbidity measurement of 0.01 - 1,100 NTU according to DIN ISO 27027

With its unique combination of photometric, electro-chemical pH and turbidity measurement with lab precision, the WTW pHotoFlex® Turb Colorimeter is the most versatile meter for extensive work - from the environmental and process monitoring at changing sites, via fish hatcheries all the way to drinking water analytics and monitoring by health offices and service labs.

The energy-efficient LED optics with 6 wavelengths and a smart adapter for a variety of applications with 16 and 28 mm cuvettes allows the measurement of the smallest concentration with more than 150 programs for standard parameters, special methods and coloration. There is a large selection of test sets of lot-certified cuvettes all the way to economic powder reagents available. A list of favorites for the most commonly used tests, sample ID numbers and more than 3,000 measurements per battery set facilitate field measurements.

The integrated pH function is a complete electro-chemical pH measurement of pH 0-16 with automatic buffer recognition (TEC/NIST) by using the comprehensive WTW selection of pH measuring chains. The temperature compensation automatically takes place in the admissible measuring ranges from -5 … 100 °C. The WTW MultiCal® routine allows the automatic calibration with up to 3 calibration points. For field use, the maintenance-free SenTix® 41 is recommended, for precision measurements in the lab, the glass electrode SenTix® 81 is frequently used.

The WTW pHotoFlex® Turb Colorimeter also has an infrared light source (IR) for the nephelometric turbidity measurement (90°) according to DIN 27027 / ISO 7027. In combination with th e long-term stable AMCO Clear® standard, the highest possible precision is also warranted for the sensitive drinking water area.

The optional PC software LSdata offers a GLP-compliant data evaluation with data filter and allows the input of up to 100 user-defined programs, automatically calculate these as methods and save them to the WTW pHotoFlex® Turb Colorimeter.

For the convenient use in the field, there is a case set available, including the pH probe SenTix® 41 and turbidity standards as a mobile lab with work surface and storage compartment as well as a lot of accessories, such as pH standards, tripod, pipettes and replacement batteries.

For lab use, the photometer can be used in conjunction with a LabStation (optional) with site-supplied power and fitted with an external barcode reader.

2 versions:

  • pHotoFlex® Turb Single Instrument (SKU: 251110)
  • pHotoFlex® Turb Field Set (SKU: 251210)
Specifications

Specifications

Specifications
pHotoFlex® pH
pHotoFlex® Turb
Light source
LED
LED
Wavelengths nm
436, 517, 557, 594, 610, 690
436, 517, 557, 594, 610, 690 + 860
Custom methods
100
100
Methods/software update
Via the Internet
Via the Internet
Data memory
1000 measurements
1000 measurements
pH
0-16
0-16
Turbidity
--
0–1100 NTU/FNU
PrecisionPhotometry pH Turbidity (NTU/FNU)
< 2 nm wavelength precision, 0.005 abs. reproducibility ±0.01 pH
< 2 nm wavelength precision, 0.005 abs. reproducibility ±0.01 pH 0.01 NTU/FNU or ±2% of the measurement value
Calibration:pH/turbidity
3-point
3-point
Interface
RS 232, USB via adapter (optional)
RS 232, USB via adapter (optional)
Measurement type
Photometry, pH, ORP
Photometry, pH, ORP, turbidity
Battery
4 Mignon (AA), over 3000 measurements
4 Mignon (AA), over 3000 measurements
Rechargeable battery
Optional: battery or Lab station
Optional: battery or Lab station
Test mark
cETLus
cETLus
Guarantee
2 years
2 years
Documentation & Tools

Documentation & Tools

Brochure

Manual