MagFlux® Electromagnetic Flow Meters

Electromagnetic Measurement

Stable and accurate flow measurements of pressurised, closed pipe systems.

MagFlux measures full accuracy at a fluctuation of 0.25% down to a speed of 0.2 m/sec. This not only ensures a high accuracy at low flow, but it also expands the flowmeter's dynamic measurement range.

Need help?

Contact an Expert
Product Models Technology Documentation
Product Models
There are no results that match your search
Technology

With MJK's MagFlux electromagnetic flowmeter, you can measure flow in electrically conductive liquids in closed, pressurized pipe systems with great precision. MagFlux measures full accuracy at a fluctuation of 0.25% down to a speed of 0.2 m/sec. This not only ensures a high accuracy at low flow, but it also expands the flowmeter's dynamic measurement range. This is why high precision is also obtained even when measurements large areas.

MagFlux for fully running pipes has no moving parts, which offers the advantage that the flowmeter does not affect the pressure conditions of the pipe system. The modern modular design is flexible and can be used to measure many types of flow in conductive fluids. Due to the high data reliability, the flow meter is used widely to eliminate water waste due to leakage and as flow measurement of wastewater.

MJK sensors are easy to install. They are designed according to installation lengths ISO standards. To obtain highly qualified measurements, you just need 3x diameter straight pipe in the inlet direction and 2x diameter in the outlet direction. The sensor meets this goal for many of the smaller dimensions, giving you flexible installation options.

MagFlux flowmeters, converters and displays are produced in stainless steel and fiberglass-reinforced polyester, and therefore provide maximum protection against the environmental challenges faced by the equipment. Our measuring instruments cover a wide range of installation types and are developed with competitive specifications, so they can be combined in different way to meet specific requirements.

Documentation

Specification