Jabsco Impeller Removal Tool

Overview Solutions
Overview

Overview

Product Features

 

  • Simple to use
  • Fits ALL makes of impeller
  • Avoids damage to pump
  • All Stainless Steel

Using this tool is the easiest way to remove an impeller, especially when the pump is mounted in a cramped space.

Model No.: 50070 Series

50070-0040 Impeller Removal Tool
  Suitable for impellers up to 2-1/2" (65mm) diameter
50070-0080 Impeller Removal Tool
  Compact version suitable for impellers up to 2-1/4" (57mm)
50070-0200 Impeller Removal Tool
  Suitable for impellers from 2-1/2" (65mm) to 4-1/2" (118mm) diameter
Solutions

Solutions

Recommended Solutions

Boats
Recreational Boats & Vehicles Boats