Overview
Product Features
- 30 psig discharge
- 14, 23 and 36 gallon receiver sizes
- Low Inlet Height
- Wired for 115V Single Phase and 230V Three phase
- Conversion kits for other voltages available
- Consolitrol TM Control panel with Contactor, Thermal overload relay and Transformer for all three phase units
- Seals rated to 250 degree f.
- Reliable and Proven Centriflo Series Pumps
- 20 Year Receiver Warranty Against Failure Due to Corrosion
15,000, 22,000, AND 45,000 SQ. FT. EDR, DUPLEX DESIGNS
MODELS (SEE BROCHURE S-HSP-0792A FOR DIMENSIONS & WEIGHTS)
SCC1
SCC2
SCC3-A
SCC4