It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Condensate Pumping Packages Bell & Gossett Condensate Return Pump Series CC

Overview Performance Curves Solutions Documentation & Tools Submittals
Overview

Overview

Product Features

Not Available

Condensate return units for systems up to 150,000 sp. Ft. EDR. Receivers sized from 6 – 250 gallon (23 – 946 liters).

The cast iron receiver includes a 20 year warranty against corrosion. CC units are available in either simplex or duplex design. Receivers have a low height NPT inlet for easy return line piping and a separate NPT overflow that can be used as a secondary vent. All simplex units include a two pole float switch.

Duplex units include float switches (a mechanical alternator is available). All pumps are bronze fitted with bronze case wear rings and stainless steel shafts. Pumps are available in 3500 or 1750 RPM.

Performance Curves
Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
Submittals