It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CVD-2000 Cellular Autodialers

Overview
Overview

Overview

Product Features
  • Alarm notification anywhere there is cell phone service
  • Fast, simple installation
  • No cell phone contract required
  • Includes up to 400 minutes of prepaid cellular service
  • Weather resistant enclosure included

Perfect for Residential, Commercial or Industrial applications, the CVD-2000PS Cellular Autodialer is designed for direct, immediate notification of emergency situations.  Because the cellular autodialer doesn't require a land line, you can install it wherever it is needed and call out using a cellular connection.  The compact and rugged Cellular Autodialer is easy to install and configure.  The Cellular Autodialers operate on AC power, but are rechargeable battery capable for remote monitoring locations where power is not available.  The cellular autodialer includes everything you need to start using the system, including the AD200-4 autodialer, cellular phone, 400 prepaid minutes good for one year, and AC adapter, so you can rest assured that if something happens, you will be notified.  Note: Prepaid service is through AT&T Wireless.  The cellular autodialer only works where AT&T provides wireless service. 

The CVD-2000PS Cellular Autodialers are easy to program via the on-board keypad, LCD display, and built-in speaker.  Any NO (normally open) or NC (normally closed) contact or low voltage input may be used to trigger the cellular autodialers, including float switches, door switches, water sensors, and motion detectors.  

Cellular Autodialer Applications

Applications for the CVD-2000PS cellular autodialer include monitoring construction sites, lift stations, remote water pumping sites, trailers, any site without land lines, and many others.