It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

3675 pH Controller

Overview
Overview

Overview

Product Features
  • Automatic temperature compensation
  • Dual ON/OFF relays
  • Large LCD screen
  • Front panel adjustment

Global Water's pH Controllers are packaged in a 1/4 DIN panel mount controller box with dual SPDT Hi/Lo relays, manual set points and calibration potentiometers set into the front of the pH controller panel.  The pH controllers feature an isolated 4-20 mA current output and an external pH/ORP select switch.  The pH Controller's display is a large 0.5 inch LCD screen.  pH controller sensor connectors are a BNC input and spade lug screw type connector block.  The pH Controllers require a Pt-100 ATC probe or a simulation resistor for temperature compensation. 

Global Water's pH Controllers are precise instruments for the measurement and control of pH and mV (ORP).  Two output relays are provided on the pH Controllers for ON/OFF control.  The pH Controller's isolated 4-20 mA current output covers the input control range of 0 to 14 pH and 0 to 1400 mV.  The pH Controller's DIN housing allows each pH controller to fit into standard panel cutouts, while providing industrial weatherproof and environmental housings for your pH control system.