It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Validation Data Loggers

Reliable Validation Data Loggers for critical compliance

Our range of validation data loggers is ideal for steam sterilization, autoclave validation, and temperature mapping in industries including medicine, food, pharmaceuticals, and laboratories. These loggers are essential for monitoring sterilizers, autoclaves, and washer-disinfectors, ensuring compliance with industry standards.

Some available applications of our Validation Data Loggers include:

Complete Validation Sets:

  • SL 4102 Mini Validation Logger Set: This set is designed for small-scale validation processes, such as washer-disinfectors and smaller autoclaves. It features compact, high-precision loggers that can be placed in tight spaces, making it perfect for routine checks and validations where space is limited.
  • SL 3101 Validation Set for Large Steam Sterilizers: Ideal for large steam sterilizers, this set includes multiple high-accuracy data loggers for comprehensive temperature and pressure monitoring during steam sterilization cycles. It's designed to meet stringent compliance requirements in high-volume settings, providing reliable data for validation purposes.
  • SL 2002 Temperature Validation Logger Complete Set: This complete validation set offers a versatile solution for temperature monitoring and validation across various applications, including steam sterilizers and other high-temperature environments. It comes equipped with data loggers and user-friendly software to ensure accurate data collection and analysis, supporting critical compliance needs.
There are no results that match your search