It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

HandyLab 200 Conductivity Meter

SKU: 285204550
Overview Documentation & Tools
Overview

The portable Allrounder for conductivity measurements

Due to the wide selection of 2 and 4 pole measuring cells made by SI Analytics, the system consisting of a sensor and HandyLab 200 can be used for a variety of purposes such as conductivity, salinity, TDS and specific gravity.

Product Features
  • Waterproof IP67
  • Reproducible results due to active automatic AutoRead function
  • Data storage with output on display
  • Backlit graphic display with clear text menu

Autoread provides a stabile, precise measuring value. The backlit display and waterproof design make it ideal for field use.
For easy reference, the HandyLab 200 has a storage capacity for up to 200 data sets, which can be put out on the display.

Documentation & Tools

Documentation & Tools

Brochure

Specification