Overview
- Network
- Piezo Resistive Measuring System
- Surge Resistance
Expert 700 is created especially for level measurement in water borings, the narrow transmitter provides stable measurement due to the build-in air pressure and temperature compensation.
The diameter is just 16mm which ensures that Expert 700 fits in most boreholes – the measured value is delivered as 4-20mA or RS485.
Measurement of groundwater borings demands exact evaluation of the levels. Expert 700 has an adaptable measuring area, from 0-30 up to 0-100 meters. Even in temperatures from -20 to +80◦C you will get exact measurement.
Get stable measurement directly in your SCADA system for many years ahead. Expert is produced in stainless steel which protects the sensor that holds an stunning deviation by only app. 0,5 % FS per year.