MultiLab 4010-3W

Overview Documentation & Tools
Overview

Overview

Product Features

Laboratory instrument for DO/BOD, pH, ORP, conductivity and ion activity measurement. EPA approved for drinking water and wastewater compliance reporting.

Connect digital IDS sensors to the MultiLab 4010-3W for the measurement of DO/BOD, pH, ORP, and conductivity in any combination. Ion selective electrodes (ISEs) can also be connected to the instrument.

Instrument Only.  Cables, probes/sensors, and accessories sold separately.

Please see the MultiLab Ordering Guide if ordering a complete system, or contact us if you have any questions.

The YSI MultiLab line includes the 4010-1W (single channel), 4010-2W (dual channel) and 4010-3W (three channel) instruments providing easy to use and calibrate menu-driven operation ideal for the laboratory.

All MultiLab instruments can accurately measure pH, ORP, conductivity, and DO/BOD. ISEs can also be connected to two and three channel instruments.

Please visit the MultiLab Kits page for fully assembled systems.

Features of the MultiLab line:

Input for pH, ORP, DO/BOD (optical or polarographic), or conductivity sensors
ISEs with BNC connection can be connected to the MultiLab 4010-2W and 4010-3W with an adapter (108132Y) that converts one digital input to an analog BNC input (i.e. only one ISE can be connected)
Built-in OUR/SOUR software on the MultiLab 4010-2W and 4010-3W
Wireless sensors available for the MultiLab 4010-1W, 4010-2W, and 4010-3W
Data storage - 500 data sets in manual mode and 5,000 (MultiLab 4010-1W) or 10,000 (MultiLab 4010-2W and 4010-3W) data sets in automatic logging mode
Large, easy to read graphic display
Color screen and antibacterial keypad on MultiLab 4010-2W and 4010-3W instruments
Intelligent, digital sensors - plug and play connectivity
GLP traceability (sensors store serial # and calibration data)
USB connectivity to manage data; USB cable included
PC software included for easy data transfer
Durable electrode stand included
3-year warranty
Intelligent Digital Sensors (IDS)

The IDS sensors automatically store their unique serial number and calibration data. In addition, they also digitally process the measurement signal. The sensors can be moved from instrument to instrument and maintain their calibration data and transmit this information to the new instrument.

Plug and play connectivity with each instrument
IDS sensors store their own unique ID with serial number and calibration data
Digital sensor recognition, processing and data transfer
Includes self-stirring BOD (optical or polarographic), fluorescent dissolved oxygen (FDO), pH, ORP and conductivity sensors
Wireless Sensors

Free yourself from cables! The MultiLab offers wireless sensors for pH, FDO, conductivity, and ORP, giving you freedom to move around your laboratory.

EPA Approved Methodology

The IDS OBOD probe (optical) and the IDS 4100 BOD probe (polarographic) can be used for wastewater compliance reporting of BOD and CBOD. Available IDS pH and conductivity sensors can also be used for drinking water and wastewater compliance reporting.

By using the available BNC adapter and the corresponding ISE, the MultiLab 4010-2W and 4010-3W can be used for compliance reporting of Ammonia (wastewater), Bromide (wastewater), Chloride (wastewater), Cyanide (wastewater and drinking water), Fluoride (wastewater and drinking water), Nitrate (wastewater and drinking water), Potassium (wastewater), and Sulfide (wastewater). 


You may be interested in downloading the YSI pH Handbook - a practical guide to pH measurements in the lab and field. It's full of tips and recommendations for ensuring accurate, repeatable pH measurements.

Documentation & Tools

Documentation & Tools

Brochure

Guideline