EBI 12 Series Ebro EBI 12-TP290 Precision Pressure Logger

SKU: 1340-6666
Overview Documentation & Tools
Overview

Monitoring, Process, Routine Control, and Validation of Processes

ebro EBI 12-TP290 Precision Pressure Logger with 1 internal pressure sensor and 1 internal or 1 external temperature sensor, Ø 1.95 mm for high precision pressure measurement down to 0.1 mbar.

Note: Not for use in steam sterilizer

 

Product Features
  • Needle Length: 40 mm
  • Pressure measurement range: 0.1 … 1,050 mbar (0.1 ... 788 Torr)
  • Temperature measurement range: 0 °C ... +85 °C (+32 °F ... +185 °F)
  • 1 internal or 1 external temperature sensor, Ø 1.95 mm
  • 1 internal pressure sensor

In the process of H2O2 Sterilizers a very precise pressure measurement is necessary. The system works with pressures down to 1 mbar abs. A Highly accurate pressure data logger is necessary caused by the very low pressure nearly by vacuum.

Documentation & Tools

Documentation & Tools

Brochure

Documentation Française

Case Study

Specification