It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

HotShot Series Washdown Pump System

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Flow rate up to 6.0 USgallons/min (22.7 l/min)
  • Pressure up to 70 psi (5 bar)
  • Self-priming up to 8 feet (2.5m)

Model No.: 82xxx Series

  • New Compact 5 chamber design for greater pumping efficiency
  • Model 82x05 includes Pumpgard Intake Strainer, Pressure Nozzle and Port Fittings
  • Model 8290x includes Pumpgard Intake Strainer, Pressure Nozzle, Port Fittings and 25' of hose coil
  • Corrosion resistant; pump body made ogf glass filled Polypropylene
  • Sealed high efficiency permanent magnet motor
  • ISO 8846 MARINE (Ignition Protection Standards)
  • 12V DC and 24V DC

These Washdown Pumps provides the boater of small to medium vessels with a cost conscious and size maximised higher pressure pump. With a sealed pump head and motor, this new model provides the same ease of installation as all Jabsco water pressure pumps. Included with each pump is a strainer, nozzle, and fittings for most installations

Specifications

Specifications

 
 
Specifications
82405-0092
82405-0094
82505-0092
82505-0094
82605-0092
82605-0094
82904-0092
82904-0094
82905-0092
82905-0094
82906-0092
82906-0094
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Cut-Out
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
Flow Rate
15lpm (4gpm)
15lpm (4gpm)
19lpm (5gpm)
19lpm (5gpm)
23lpm (6gpm)
23lpm (6gpm)
15lpm (4gpm)
15lpm (4gpm)
19lpm (5gpm)
19lpm (5gpm)
23lpm (6gpm)
23lpm (6gpm)
Ports
1/2" (13mm)
1/2" (13mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
1/2" (13mm)
1/2" (13mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
Weight
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Technical Brochure

Documents