It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

BW5000 Series Dual Inlet Bottled Water System

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: BW502x Dual Series

  • Illuminated On/Off Switch: Provides clear visibility in dark or hard to reach places
  • Long Life Motor: Ensures years of reliable operation
  • Flojet Diaphragm Pump: Runs dry without damage, extending pump life
  • Quick Disconnect Port: Speeds installation and replacement of suction and discharge tubing
  • Quiet Operation: Minimizes noise pollution with noisedampening rubber feet
  • Thermal Overload Protection: Prevents overheating, protecting the pump and control box from damage

For Home and Commercial Appliances

Flojet’s 5000 Series Dual Inlet Bottled Water System is the perfect solution when a higher volume of portable water is needed.

The system simultaneously draws from two water lines, which can easily be connected to most standard 3-5 gallon (11.4 - 18.9 l) water bottles to provide fresh water for use with coffee machines, water dispensers, or for any other application where portable water is needed. Good for remote locations where water supply is inaccessible.

Designed for convenience, the pump shuts off when the water source is depleted. When water is restored, the pump automatically restarts. A sealed vacuum keeps water fresh and a built-in check valve prevents back flow. The pump operates quietly and automatically turns on and off when the faucet is opened and closed. The system is available in 115V and 230V applications.

Specifications

Specifications

 
 
Specifications
BW5020-000A
BW5022-000A
BW5023-000A
BW5024-000A
Flow Rate
0.6 (gpm) 2.3 (lpm)
0.6 (gpm) 2.3 (lpm)
0.6 (gpm) 2.3 (lpm)
0.6 (gpm) 2.3 (lpm)
Max. Pressure
40 (psi) 2.8 (bar)
40 (psi) 2.8 (bar)
40 (psi) 2.8 (bar)
40 (psi) 2.8 (bar)
Dimensions
7.5 x 13.0 x 19.4 (cms) 2.9 H x 5.1 W x 7.6 D (inches)
7.5 x 13.0 x 19.4 (cms) 2.9 H x 5.1 W x 7.6 D (inches)
7.5 x 13.0 x 19.4 (cms) 2.9 H x 5.1 W x 7.6 D (inches)
7.5 x 13.0 x 19.4 (cms) 2.9 H x 5.1 W x 7.6 D (inches)
Voltage
115 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
Amp Draw
115 Volt 0.4 Amps. Max.230 Volt 0.2 Amps. Max.
115 Volt 0.4 Amps. Max.230 Volt 0.2 Amps. Max.
115 Volt 0.4 Amps. Max.230 Volt 0.2 Amps. Max.
115 Volt 0.4 Amps. Max.230 Volt 0.2 Amps. Max.
Frequency
AC models 50/60 (Hz)
AC models 50/60 (Hz)
AC models 50/60 (Hz)
AC models 50/60 (Hz)
Weight
2.04 (kg) 4.5 (lb)
2.04 (kg) 4.5 (lb)
2.04 (kg) 4.5 (lb)
2.04 (kg) 4.5 (lb)
Plug Fitted
US Plug
AU Plug
UK Plug
EU Plug
Certification
UL, NSF
RCM, NSF
CE, NSF
CE, NSF
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Documents