It looks like you are coming from United States, but the current site you have selected to visit is Jordan. Do you want to change sites?

Yes, please. No. Keep me on the current site.

BevJet Bag-in-Box Dispense System

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: BIB5000 Series

  • Attractive appearance, can be installed anywhere.
  • Vacuum switch - automatically shuts down the unit when the bag is empty and restarts the unit when a new bag is attached.
  • NSF certification - ensures compliance with approved piping and fittings.
  • Clearly identified “In” and “Out” ports with quick disconnects allow hose replacements in seconds.
  • Flojet electric diaphragm pumping technology - ensures run dry capability, allowing for a long, trouble free service life.
  • Thermal protection - avoiding costly service fees and peace of mind.
  • Long life motor - outperforms many competitors by 400%.

 

Flojet's BEVJET® Bag-In-Box Dispense System is designed for dispensing wine, juice, teas or liquor with alcohol content less than 15%. BEVJET® is ideal for beverage dispensing requiring frequent tube changes. The product dispenses safely through NSF Alcohol approved tubing and cleaning is as simple as replacing a tube. BEVJET senses when the beverage box is empty and automatically shuts down. It restarts automatically when a full supply is reconnected. The compact design enables mounting in tight spaces such as cabinets, carts, or most other under counter situations.

 

Specifications

Specifications

 
 
Specification
BIB5000A
BIB5002A
BIB5003A
BIB5004A
BIB5005A
Flow Rate
0.6 (gpm) 2.27 (lpm)
0.6 (gpm) 2.27 (lpm)
0.6 (gpm) 2.27 (lpm)
0.6 (gpm) 2.27 (lpm)
0.6 (gpm) 2.27 (lpm)
Max. Pressure
40 (psi) 2.76 (bar)
40 (psi) 2.76 (bar)
40 (psi) 2.76 (bar)
40 (psi) 2.76 (bar)
40 (psi) 2.76 (bar)
Dimensions
7.49H x 13W x 19.35L (cms) 2.95H x 5.12W x 7.62L (inches)
7.49H x 13W x 19.35L (cms) 2.95H x 5.12W x 7.62L (inches)
7.49H x 13W x 19.35L (cms) 2.95H x 5.12W x 7.62L (inches)
7.49H x 13W x 19.35L (cms) 2.95H x 5.12W x 7.62L (inches)
7.49H x 13W x 19.35L (cms) 2.95H x 5.12W x 7.62L (inches)
Voltage
115 (VAC)
230 (VAC)
230 (VAC)
230 (VAC)
12 (Vdc)
Amp Draw
0.4 Amps Max. for 115 VAC, 0.2 Amps Max. for 230 VAC
0.4 Amps Max. for 115 VAC, 0.2 Amps Max. for 230 VAC
0.4 Amps Max. for 115 VAC, 0.2 Amps Max. for 230 VAC
0.4 Amps Max. for 115 VAC, 0.2 Amps Max. for 230 VAC
1.2
Frequency
50/60 for AC models (Hz)
50/60 for AC models (Hz)
50/60 for AC models (Hz)
50/60 for AC models (Hz)
50/60 for AC models (Hz)
Weight
0.907 (kg) 2 (lb)
0.907 (kg) 2 (lb)
0.907 (kg) 2 (lb)
0.907 (kg) 2 (lb)
0.907 (kg) 2 (lb)
Plug Fitted
US Plug
AU Plug
UK Plug
EU Plug
DC Cable - No Plug
Certification
NSF, UL
NSF, CE, RoHS
NSF, CE, RoHS
NSF, CE, RoHS
NSF, CE, RCM, UL Recognized Component
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Technical Brochure

Documents